Converters
Media Converter SFP Port
The AT-GS2002/SP gigabit bridge media converter 10/100 / 1000T RJ-45 in optical fiber via the SFP (Small Form-factor Pluggable) port the distance depends on the SFP used dimensions.
The AT-GS2002/SP gigabit bridge media converter 10/100 / 1000T RJ-45 in optical fiber via the SFP (Small Form-factor Pluggable) port the distance depends on the SFP used dimensions. It does not require software configuration or management. DC receptacle power adapter provided and LEDs for unit and port status.
Features & Benefits:- MODE push button for MissingLink (ML), Smart Missing Link (SML), and Link Test (LT) modes
- LEDs for unit and port status
- Transparent to VLAN packets
- MAC address table up to 4KB
- Automatic learning and aging
- Supports jumbo packets up to 10240 bytes
- DC receptacle power adapter provided
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
AT-GS2002/SP
Media Converter, 12V DC, 500mA