Converters
SDA 3000 Key Depot Adapter
SDA 3000 Key Depot Adapter Establishes the connection between FSD and BMZ. It is the adapter for connecting an FSD type basic to a fire alarm control panel.
SDA 3000 Key Depot Adapter Establishes the connection between FSD and BMZ. It is the adapter for connecting an FSD type basic to a fire alarm control panel.
Certifications:- VdS Approval
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K785078
Key Depot Adapter, 10 to 42V DC, Quiescent Current 35mA at 12V DC, 1.5mm2 Connection Terminal, 150x180x45mm