Converters
Singlemode Fiber Media Converter
The Singlemode Fiber Media Converter industrial DIN bar connection has ethernet / optical fiber.
The Singlemode Fiber Media Converter industrial DIN bar connection have 12-48Vdc power supply for difficult environments with extended temperature range and single-mode fiber up to 10Km 62.5 / 125 m Data Link with auto-negotiation, Link Class1 certificate pass-through.
Certifications:- Link Class1
Image
SKU
Description
SIST 1014-211-LRT
Media Converter: 12-48V DC: RJ45: 10Km: 62.5/125 m