https://buildings.honeywell.com/us/en/search-results.html

Converters

TCF-142 Converter

The TCF-142 media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces single-mode or multi-mode fibre.

The TCF-142 media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces single-mode or multi-mode fiber. TCF-142 converters are used to extend serial transmission up to 5 km. The TCF-142 converters can be configured to convert either RS-232 signals, or RS-422/485 signals, but not both at the same time.

Features & Benefits:
  • Ring and point-to-point transmission
  • Decreases signal interference
  • Protects against electrical interference and chemical corrosion
  • Supports baudrates up to 921.6 kbps.
Certifications:
  • UL Listed
  • CE

Others

  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Minimum Input Voltage
    • 12 voltage direct current
  • Maximum Input Voltage
    • 48 voltage direct current
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Brand
    • Honeywell Industrial Fire
  • Maximum Operating Humidity
    • 95 Non-Condensing Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Conversion Signal Type
    • RS-485
    • RS-232
    • RS-422
  • Communications Protocol
    • RS-232
    • RS-422
    • RS-485

Others

  • Maximum Storage Temperature
    • 85 degree Celsius
    • 185 degree Fahrenheit
  • Minimum Input Voltage
    • 12 voltage direct current
  • Maximum Input Voltage
    • 48 voltage direct current
  • Minimum Storage Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Brand
    • Honeywell Industrial Fire
  • Maximum Operating Humidity
    • 95 Non-Condensing Percentage
  • Circuit Input Type
    • Fiber-Optic
  • Conversion Signal Type
    • RS-485
    • RS-232
    • RS-422
  • Communications Protocol
    • RS-232
    • RS-422
    • RS-485
  • Brand : Honeywell Industrial Fire
  • Maximum Operating Humidity : 95 Non-Condensing Percentage
  • Circuit Input Type : Fiber-Optic
  • Conversion Signal Type : RS-485|RS-232|RS-422
  • Communications Protocol : RS-232|RS-422|RS-485
  • Maximum Storage Temperature : 85 degree Celsius|185 degree Fahrenheit
  • Minimum Input Voltage : 12 voltage direct current
  • Minimum Storage Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Input Voltage : 48 voltage direct current
Image
SKU
Description
alt
H-TCF-142-M-ST-T
Media Converter, -40 to 75C, Multi-Mode ST
alt
H-TCF-142-M-ST
Media Converter, 0 to 60C, Multi-Mode ST
alt
H-TCF-142-M-SC-T
Media Converter, -40 to 75C, Multi-Mode SC
alt
H-TCF-142-M-SC
Media Converter, 0 to 60C, Multi-Mode SC