Modems
Communication Card
Communication cards are required to connect the control panel to the MK-VSN configuration tool and to a Central Station. They are compatible with standard protocol Contact ID, via the telephone line.
Communication cards are required to connect the control panel to the MK-VSN configuration tool and to a Central Station. They are compatible with standard protocol Contact ID, via the telephone line.
Image
SKU
Description
VSN-CRA-GSM
Communication Card: Reporting to Central Station: VSN Plus: GSM Modem
VSN-CRA
Communication Card: Reporting to Central Station: VSN Plus