Modems
Modem Lyd Over TCP/IP
Modem for transmitting audio over standard ethernet / internet which enables driving of sound from e.g. a control station for a voice alarm system. It's here only the computer network / internet that sets the limits 1 modem at each end.
Modem for transmitting audio over standard ethernet / internet which enables driving of sound from e.g. a control station for a voice alarm system. It's here only the computer network / internet that sets the limits 1 modem at each end.
Others
- Maximum Operating Humidity
- 90 Percentage
- Communications Protocol
- TCP/IP
Others
- Maximum Operating Humidity
- 90 Percentage
- Communications Protocol
- TCP/IP
- Maximum Operating Humidity : 90 Percentage
- Communications Protocol : TCP/IP
Image
SKU
Description
251436.01
Modem Lyd Over TCP/IP, 9-30V DC, 94x43x23mm, 10C - 45C, 10/100 base T Network Interface