https://buildings.honeywell.com/us/en/search-results.html

Modems

TD-36 485 Modem

TD-36 485 is an industrial modem designed to allow cost effective and simple remote access to legacy serial industrial equipment which can operate in extremes of temperature and electromagnetic field.

TD-36 485 are industrial modems designed to allow cost effective and simple remote access to legacy serial industrial equipment which can operate in extremes of temperature and electromagnetic field. The AT command driven modems are capable of synchronising with a wide range of traditional modem negotiation standards providing data rates up to 33.6 kbit/s over both PSTN and 2- or 4-wire lease line circuits.

The complete galvanic separation of all interfaces ensures earth loops and transients do not interfere with communication. To keep visits to the site to a minimum a watchdog monitors the modem ensuring constant readiness, and remote re-configuration means that changes to settings can be handled without a site visit. The modems are also simple to configure using the Westermo TD-tool software; standard commands can easily be entered and saved configurations downloaded. RS-232 connections can be made using screw connections as well as the standard D-sub. The modems are designed to be connected to devices with no ability to control dialling so special functions like data dialling and DTR dialling are provided to enable these devices to automatically establish connection.

Features & Benefits:
  • Traditional AT command modem with 2/4-wire lease line support
  • Up to 11 bit RS-232/RS-422/485 to 115.2 kbit/s
  • V34 with fast connect, V32bis, V22bis, V23HDX/FDX +multidrop support
  • Watchdog and remote configuration
  • Secure call back and access
  • Caller ID presentation and answering
  • PSTN backup for Lease line
  • I/O, DTR and data dialling
  • DIP switch configuration and TD-tool configuration software
  • RS-232, 9-pin D-sub and screw terminals
Certifications:
  • CE
  • FCC Part 15
  • C UL US Listed
  • EN 50121-4
  • EN 61000-6-2
  • EN 61000-6-4

Others

  • Mounting Type
    • DIN Rail

Others

  • Mounting Type
    • DIN Rail
  • Mounting Type : DIN Rail
Image
SKU
Description
alt
3618-0101
TD-36 485 Modem: AV: RS-232: RS-422/485: 18-300V DC: 22-264V AC: 55x100x132mm
alt
3618-0001
TD-36 485 Modem: AV: RS-232: RS-422/485: 18-300V DC: 22-264V AC: 55x100x132mm