Network Cards & Modules
310g Contact Interface Module
The Contact Interface Module is used as an interface of VARIODYN D1 system for the connection of 8 control contacts.
The CIM is used as an interface of VARIODYN D1 system for the connection of 8 control contacts. The 8 control contacts can be configured as either an input or an output. Four of the eight contacts can be programmed in the input function with monitoring of connection line. A 3 m long Cat 5 cable is included to connect from CIM to the TWI input of DOM.
Features & Benefits:- Contacts as inputs or outputs freely programmable /4 of which can be monitored
- CAT5 cabling to DOM
- Mounting by mounting to the DIN-track possible
- Connection of different trades possible via CIM
- EN54-16
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K583341.21
Contact Interface Module, 75dB, 310g, 105x40x105mm