https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

8000 FACP Remote SEI Serial net Interface

The Serial Essernet Interface is a router with internal RS 485 interface for interfacing an 8000 fire alarm panel over relatively large distances e.g. subnetworks.

The serial essernet interface is a router with internal RS 485 interface for interfacing an 8000 fire alarm panel over relatively large distances e.g. subnetworks.Information from the connected fire alarm panel is received via a router/router link and made available in the host essernet. The first SEI is connected as Master and the second SEI as Slave.It has a slot for an essernet loop module and is thus an integral device in the short circuit and open circuit resistant essernet. For remote function, you can use the integrated RS 485 interface.

Features & Benefits:
  • RS 485 interface on board for a max. length of 1,000 m

Others

  • Port Types
    • RS485
  • Brand
    • Esser

Others

  • Port Types
    • RS485
  • Brand
    • Esser
  • Port Types : RS485
  • Brand : Esser