Network Cards & Modules
Addressable Intelli Sounder Base
Addressable Intelligent Sounder Base is available for flashscan detector. It has software controlled tones feature with remote 10 minute silence option. It can be synchronized using synchronized NAC power supply.
Addressable Intelligent Sounder Bases are available for flashscan detector. It has software controlled tones feature with remote 10 minute silence option. It can be synchronized using synchronized NAC power supply. This bases are supported by NFS-320, NFS2-640, and NFS2-3030 panels, Version 15 and above.
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
PRLSWMK5
Pearl Smart Watch Module Kit 5 Panel
PRLSWMK15
Pearl Smart Watch Module Kit 15 Panel
PRLSWMK1
Addressable Intelligent Sounder Base: For flashscan detector