Network Cards & Modules

Backnet Gateway-3

The Backnet Gateway-3 provides an interface between NOTI•FIRE•NET fire panel network (either the standard or the high-speed version) and a network using the BACnet/IP communication protocol.

Backnet Gateway-3 includes circuit board, surge suppressor, and connection cables. The BACNET-GW-3 provides an interface between NOTIFIER’s NOTI•FIRE•NET fire panel network (either the standard or the high-speed version) and a network using the BACnet/IP communication protocol. The BACNET-GW-3 can be connected to a stand-alone ONYX® panel (9th edition) with an available network port or it can be connected to NOTI•FIRE•NET via the network port on any network control module. Each BACNET-GW-3 can support a maximum of 14 other nodes or 15,000 objects. Multiple BACNET-GW-3s can be used to interface with larger networks.

Features & Benefits:
  • The Backnet Gateway-3 can monitor up to 14 NOTIFIRENET nodes with a maximum combined object count of 15,000 (object count includes all detectors, monitor modules, notification appliance circuits, etc.)
  • Multiple BACNET-GW-3s can be used for large networks (more than 15 nodes total)
  • Provides a built-in configuration tool for simple browser configuration
  • The NOTIFIER BACNET-GW-3 can behave as a foreign device when communicating with a third-party BBMD (BACnet Broadcast Management Devices)
Certifications:
  • UL Listed. S635
  • ULC Listed. S635
  • CSFM. 7300-0028:0250
  • New York Fire Dept. COA#6158
Sort
Engineering Specifications
Document Title
File Size
Date Added
Asset Language
Content Type
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
0.22 MB
2/17/2022
Document Title
File Size
Date Added
Asset Language
Content Type
0.22 MB
2/17/2022
Image
SKU
Description
alt
BACNET-GW-3
Backnet Gateway-3, Ckt Board, Connection Cable