Network Cards & Modules
BACnet Gateway
The BACnet Gateway provides an interface between NOTIFIER’s fire panel network and a network using the BACnet/IP communication protocol.
The BACnet Gateway provides an interface between NOTIFIER’s fire panel network and a network using the BACnet/IP communication protocol. BACnet protocol is an American National Standard With the Gateway interface, devices on NFN fire alarm control panels are represented as BACnet objects to the BACnet client.
Features & Benefits:- Multiple BACNET-GW-3s can be used for large networks
- Provides a built-in configuration tool for simple browser configuration
- The BACnet Gateway can behave as a foreign device when communicating with a third-party BBMD
- UL 864
- UL 2017
Image
SKU
Description
GW-AM-BACNET
BACnet Gateway, 24V DC, 125 mA, 0 to 49C