Network Cards & Modules
Belimo MP-Bus Interface Module
Belimo® MP-Bus for connecting up to 8 drives on one line.
Belimo® MP-Bus for connecting up to 8 drives on one line.
Features & Benefits:- No special cable or line termination resistors
- Costs saved due to reduced expenditure on cabling and easy handling
- Simple commissioning and maintenance
- Uncomplicated method for integrating and exchanging actuators
- Compatible with BELIMO® actuators using MFT/MFT2 technology
Others
- Port Types
- Belimo MP-Bus
- Network Connection Type
- Belimo MP-Bus
- Communications Protocol
- Belimo MP-Bus
- Network Type
- Belimo MP-Bus
- Brand
- Saia Burgess Controls SBC
Others
- Port Types
- Belimo MP-Bus
- Network Connection Type
- Belimo MP-Bus
- Communications Protocol
- Belimo MP-Bus
- Network Type
- Belimo MP-Bus
- Brand
- Saia Burgess Controls SBC
- Port Types : Belimo MP-Bus
- Network Connection Type : Belimo MP-Bus
- Communications Protocol : Belimo MP-Bus
- Network Type : Belimo MP-Bus
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.F180S
Belimo MP-Bus Interface Module, Max 8 Actuator, 7g