Network Cards & Modules
Delta Comm Interface Black Box
Communication interface for voice notification, text message SMS, alarm transmissions etc. The device has a built-in eBus and is used directly against an eBus bed. The unit must have an external 24V supply.
Communication interface for voice notification, text message SMS, alarm transmissions etc. The device has a built-in eBus and is used directly against an eBus bed. The unit must have an external 24V supply. When the unit is used with an alarm card, it has 7 impulse-controlled digital inputs. Used as an interface from existing sources to the fire system. For example, the zone selection amplifier for voice notification. Same maps and technical data as Delta OP. The unit has Norwegian software. When using the device where connected equipment displays messages from the device, correct language software should be used. Maximum cable length for digital inputs 3m. The device must therefore be placed close to the device that is to provide the signals.
Features & Benefits:- Programmable inputs and outputs for detector loops
- Monitored alarm outputs and voltage-free control courses
- RS232 ports for communication with bla. computer printers
- EN54-2