https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Digital Addressable Lighting Interface Module

The Digital Addressable Lighting Interface (DALI) Module are communication system for lighting control. The DALI master module includes the Bus power supply for up to 64 DALI participants.

The Digital Addressable Lighting Interface (DALI) Modules are an communication system for lighting control. The light parameters are standardized. All upstream devices therefore have the same parameters for dimming, grouping and scenes, irrespective of the type of lighting.

The DALI master module includes the Bus power supply for up to 64 DALI participants. The extensive PG5 FBox library has available function modules for commissioning, operating and servicing with the PLC program.

Others

  • Maximum Input Voltage
    • 24 volt
  • Brand
    • Saia Burgess Controls SBC

Others

  • Maximum Input Voltage
    • 24 volt
  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
  • Maximum Input Voltage : 24 volt
Image
SKU
Description
alt
PCD3.F261
Digital Addressable Lighting Interface Module, Lighting Control