Network Cards & Modules
Digital Telephone Communicator
The communication module ID-CRA is connected to the analogue Notifier ID3000, ID2000 and ID50 to maintain security of the fire control and detection system by sending any event to a central station which is monitored permanently
The communication module ID-CRA is connected to the analogue Notifier ID3000, ID2000 and ID50 to maintain security of the fire control and detection system by sending any event to a central station which is monitored permanently The ID-CRA module configures the system parameters through a PC (Windows terminal) with direct connection via RS232 port or, remotely, by using a standard modem. Moreover, two account codes can be set for two central stations. Thus, the second phone number can be used for receiving a second call simultaneously to the first call or as backup in case of communication failure in the first number.
The model with GSM option incorporates a communication module for mobile line with SIM card as a backup third line or to establish communications in the absence of the telephone line.
Features & Benefits:- Remote Communicator telephone / GSM for ID3000, ID2000 and ID50 control panels
- The messages of the control panel are sent automatically to the Central Station
- Communication format: Contact ID
- Configuration of 2 account codes for 2 central stations (optional)
- Messages can be sent in general or detailed format and filtered by event type (by zones or individual points)
- Test function of time line at intervals of configurable periods of time
- Failure on the control panel by communication failures of untransmitted events
Others
- Power Consumption
- 70 with GSM milliampere
- Standby Current
- 30 35mA with GSM Modem milliampere
- Maximum Input Voltage
- 24 voltage direct current
- Port Types
- RS-232
- Network Type
- RS-232
- Brand
- Esser
- Network Connection Type
- RS-232
- Communications Protocol
- RS-232
Others
- Power Consumption
- 70 with GSM milliampere
- Standby Current
- 30 35mA with GSM Modem milliampere
- Maximum Input Voltage
- 24 voltage direct current
- Port Types
- RS-232
- Network Type
- RS-232
- Brand
- Esser
- Network Connection Type
- RS-232
- Communications Protocol
- RS-232
- Port Types : RS-232
- Network Type : RS-232
- Brand : Esser
- Network Connection Type : RS-232
- Communications Protocol : RS-232
- Power Consumption : 70 with GSM milliampere
- Standby Current : 30 35mA with GSM Modem milliampere
- Maximum Input Voltage : 24 voltage direct current