Network Cards & Modules
EIB Interface
EIB Interface for building automation via an EIB-system. The EIB-Interface is used for bidirectional conversion of log data from the panel interface to EIB.
The Honeywell Security EIB Interface for building automation via an EIB-system. The EIB (European Installation Bus) is a standardized system for the European region for control signals and communication between equipment in industrial and residential buildings. Using various functional networks in a building for the control of lighting and shutter - via cabling in the past, now both, the signals for switching and dimming lights and the signals for lifting and lowering the blinds on one and the same 2-wire bus transfer, is possible. The EIB-Interface is used for bidirectional conversion of log data from the panel interface to EIB.
Features & Benefits:- Bidirectional data transmission between the panel and EIB-Interface
- Input- and output messages can be enabled or disabled according to demand
- Easy installation into the panel housing
- Problem-free connection to the panel controller via plugin connector
- Voltage supply via U_ext. from the control panel
- Transfer from EIB to intrusion panel
- Transfer from intrusion panel to EIB
Others
- Brand
- Honeywell Security
Others
- Brand
- Honeywell Security
- Brand : Honeywell Security
Image
SKU
Description
K013350
EIB Interface, 4 Main Zones, 128 Detector Groups, 12V DC, 70mA, EIB-System
K013355
EIB Interface, 64 Main Zones, 512 Detector Groups, 12V DC, 70mA, EIB-System