Network Cards & Modules
Enterprise Internet Communicator
Enterprise Internet Communicators by Honeywell provides a private network solution using LAN connections combined with the capability to communicate via the internet.
Enterprise Internet Communicators by Honeywell provides a private network solution using LAN connections combined with the capability to communicate via the internet. The Internet Communicators offers a fully encrypted, secure method of delivering alarm messages from the subscriber to the central station within a private network or using the internet. The Communicators can be easily installed in conjunction with a 7810iR-ENT for private network applications. Private network communication is contained within the LAN and is not routed through the AlarmNet Control Center.
Features & Benefits:- Compatible with 7810iR-ENT Enterprise Intranet Receiver
- Up to 1,000 accounts per receiver
- Unlimited account capacity
- Remote control with optional Symphony services
- Reports signals via Private Intranet or via Internet
- Easy CAT-5 10BT connection to a hub or router
- Installs behind firewalls without compromising network security
- Dynamic or static IP addressing
- Two-way authentication
- No key exchange for maximum data protection
- Quick connection to compatible
- Flash memory architecture ensures future flexibility
- UL – Residential/Commercial Fire/Burglary
- CUL – Residential/Commercial Burglary
- UL 985 – The Standard for Household Fire Warning System Units
- UL 1023 – The Standard for Household Burglar Alarm System Units
- UL 609 – Standard for Local Burglar Alarm Units and Systems
- UL 365 – Standard for Police Station Connected Burglar Alarm Units and Systems
- UL 1610 – Standard for Central Station Burglar Alarm Units
- UL 1635 – Standard for Digital Alarm Communication Units
- UL 864 – Standard for Control Unit Accessories, Systems
- ULC Subject C1023-1974 – Preliminary Standard for Household Burglar Alarm System Units
- CAN/ULC-S303-M91 – Standard For Local Burglar Alarm Units and Systems
- CAN/ULC-S304-M88 – Standard For Central and Monitoring Station Burglar Alarm Units
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Honeywell Security
Others
- Maximum Operating Humidity
- 85 Percentage
- Brand
- Honeywell Security
- Maximum Operating Humidity : 85 Percentage
- Brand : Honeywell Security
Catalog
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
application/pdf 11.04 MB
2/17/2022
11.04 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Honeywell Intrusion Systems (11.8 MB pdf)
11.04 MB
2/17/2022
11.04 MB
Image
SKU
Description
7845I-ENT
Enterprise Internet Communicator