Network Cards & Modules
Ex-Or MLSUC500 MLS Connect Digital LCMs
MLS Connect Digital LCMs can be used to facilitate the connection of luminaires, sensors and switches. They can be bus-connected and scaled to form a flexible lighting system encompassing, if required emergency lighting testing and BEMS interface.
MLS Connect Digital LCMs can be used to facilitate the connection of luminaires, sensors and switches. They can be bus-connected and scaled to form a flexible lighting system encompassing, if required emergency lighting testing and BEMS interface.
Features & Benefits:- Automate the testing of DALI emergency luminaires
- Up to 6 x RB2000 bus power supply
- Up to 127 Intelligent LCMs per RB2000
Others
- Brand
- Ex-Or
- Network Connection Type
- BACnet
- MLS
- RS-485
- USB
- Communications Protocol
- BACnet
- RS-485
- MLS
- USB
- Port Types
- USB
- RS-485
- BACnet
- Network Type
- BACnet
- USB
- RS-485
Others
- Brand
- Ex-Or
- Network Connection Type
- BACnet
- MLS
- RS-485
- USB
- Communications Protocol
- BACnet
- RS-485
- MLS
- USB
- Port Types
- USB
- RS-485
- BACnet
- Network Type
- BACnet
- USB
- RS-485
- Brand : Ex-Or
- Network Connection Type : BACnet|MLS|RS-485|USB
- Communications Protocol : BACnet|RS-485|MLS|USB
- Port Types : USB|RS-485|BACnet
- Network Type : BACnet|USB|RS-485
Image
SKU
Description
MLSUC500
MLSUC500 MLS Connect Digital LCMs, 500 MLS Zones, 500 EM Test Channels, Max 1 Emergency Device