Network Cards & Modules
Fast Ethernet VDSL Over Coax Network Extender
Fast Ethernet VDSL over Coax Network Extender used in pairs, they offer up to 100 Mbps of data transfer over a 50 or 75 Ohm coax cable via a BNC connector. It is a perfect fit for the IP surveillance market.
Fast Ethernet VDSL over Coax Network Extender used in pairs, they offer up to 100 Mbps of data transfer over a 50 or 75 Ohm coax cable up to 2Km via a BNC connector. Standard Ethernet connection preserves the end to end, keeping the VLAN tags and Ethernet MAC address of the connected devices, all the information through the upper layer and the protocols, are passed transparently.
The Fast Ethernet VDSL over Coax Network Extender is a perfect fit for the IP surveillance market. Many already installed analog cameras use a coax cable to connect cameras back to the control center or encoder.
Features & Benefits:- BNC connector
- Asynchronous and synchronous operation
- Unmanaged
- Simple setup via DIP switches
- Same product operates as both provider and subscriber
- Traffic shaping upstream and downstream
- Power, Ethernet activity and link LEDs
- Fully configurable using front panel dipswitch
- Standalone and rack-mountable
- UL 1950
- FCC class B
- CSA
- EN 55022 class B
- EN 60950 (TUV)
- EN 50082-1
Image
SKU
Description
AT-MC606-60
Fast Ethernet VDSL Over Coax Network Extender, 2km, 100 Mbps, 12V DC, 500mA