https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Fibre Optic Converter for net

Fibre Optic Converter for Essernet devices for C-rail mounting & Its Depending on the glass fibre used, distances of up to 3km are possible. Suitable for 50/125μm and 62.5/125μm multi-mode fibres.

Fibre Optic Converter for Essernet devices for C-rail mounting & Its Depending on the glass fibre used, distances of up to 3km are possible. Suitable for 50/125μm and 62.5/125μm multi-mode fibres.

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Image
SKU
Description
alt
K784763
Fibre Optic Converter for Essernet: 9V DC-30V DC: 100 mA: IP40: 100g
alt
K784765
Fibre Optic Converter for Essernet, Single-Mode, 18-32V DC, 190mA, 650g, IP30
alt
K784764
Fibre Optic Converter for Essernet, F-SMA Male Connection