Network Cards & Modules
Galvanic Isolator
Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas.
Galvanic Isolator is a zone-powered, two-channel interface for use in conventional fire detection systems for protection within hazardous areas. In operation, the triggering of a detector causes corresponding change in the safe-area circuit. The unit has reverse input polarity protection, while 'non-fail' earth fault detection on either line can be provided by connecting an earth leakage detector to terminals 3 or 6.
Features & Benefits:- Simple installation onto standard DIN railing
- Simplified installation and maintenance using plug-in connectors
- Input circuit protected against reverse polarity
- Supports two zones
Others
- Maximum Output Voltage
- 28 volt
- Maximum Operating Current
- 93 milliampere
- Overall Cabinet Width
- 105 Millimeter-PRD
- Maximum Output Current
- 40milliampere
Others
- Maximum Output Voltage
- 28 volt
- Maximum Operating Current
- 93 milliampere
- Overall Cabinet Width
- 105 Millimeter-PRD
- Maximum Output Current
- 40milliampere
- Maximum Output Current : 40milliampere
- Maximum Output Voltage : 28 volt
- Maximum Operating Current : 93 milliampere
- Overall Cabinet Width : 105 Millimeter-PRD
Image
SKU
Description
MTL5525
Galvanic Isolator, 48mA, 24V DC, IS Sounders