https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Gigabit Small Form-Factor Pluggable Module

The Allied Telesis SP Series Gigabit Small Form-Factor Pluggable Module delivers flexible, full-duplex Ethernet connectivity. These hot-swappable fiber and copper interfaces simply plug into the SFP slot on all SFP-compatible devices.

The Allied Telesis SP Series Gigabit Small Form-Factor Pluggable Module delivers flexible, full-duplex Ethernet connectivity. These hot-swappable fiber and copper interfaces simply plug into the SFP slot on all SFP-compatible devices. Configuration can be optimized to meet a wide variety of distance and service requirements.

The Gigabit Small Form-Factor Pluggable Module SP Series SFPs are Multi-Sourcing Agreement (MSA)-compliant, and fully adhere to industry standard networking regulations. This allows the SP Series to be used with other MSA-compliant platforms that support SFP uplink connections. Gigabit Small Form-Factor Pluggable Module offer short-haul, long-haul and Bi-Directional (BiDi) solutions. This flexibility allows network managers to easily extend network distance and bandwidth.

Features & Benefits:
  • Fiber and copper solutions
  • Compact size
  • Flexible architecture
  • Plug and play for ease of use
  • Self-locking mechanism
  • Two year warranty
  • Operating Humidity 0 to 85% non-condensing
Certifications:
  • MSA

Others

  • Brand
    • NOTIFIER

Others

  • Brand
    • NOTIFIER
  • Brand : NOTIFIER
Image
SKU
Description
alt
AT-SPTX
Gigabit Small Form-Factor Pluggable Module, 10/100/1000T SFP, RJ-45, 100m
alt
AT-SPSX
Gigabit Small Form-Factor Pluggable Module, 1000SX SFP, LC,mmF, 850 nm, 550m
alt
AT-SPEX
Gigabit Small Form-Factor Pluggable Module, 1000EX SFP, LC,mmF, 1310 nm, TAA, 2Km