Network Cards & Modules
GS950 Gigabit WebSmart Edge Switch
The advanced Allied Telesis WebSmart switches combine the simplicity of unmanaged switches with the performance and reliability of managed switches. GS950 Series switches at the network edge are the ideal cost-effective solution for small businesses.
The advanced Allied Telesis WebSmart switches combine the simplicity of unmanaged switches with the performance and reliability of managed switches. This provides a cost-effective, secure and reliable solution for integrated management at the network edge. With user-friendly web-based management, the GS950 Series is ideal for integrating simple management and security into your network solution.
The GS950/10PS, 16PS, 28PS, 48PS switches support PoE+ (IEEE 802.3at), with the capability of delivering up to 30W per port. PoE allows users to connect and power a device using a single Ethernet cable, thus eliminating the need for additional power outlets and simplifying installation. Furthermore, this system is unaffected by any local variance in AC power, offering a standardized power infrastructure.
Features & Benefits:- Cost-effective, secure and reliable solution
- Environmentally friendly processes and products
- Minimizing power consumption
- High efficiency power supply and a low power chipset
- VLAN 802.1Q
- UL 1950
- FCC/EN55022 Class A
- VCCI Class A
- C-Tick
- EN60950 (TUV)
- EN55024
- CE
- CSA / CUL
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER