Network Cards & Modules
GSM/GPRS and Ethernet module
The Honeywell Communication module for Dominal Panel is designed with GSM/GPRS and Ethernet is that can be used to equip sites with no telephone line .
The Honeywell Communication module for Dominal Panel is designed with GSM/GPRS and Ethernet is that can be used to equip sites with no telephone line. The Ethernet feature allows the alarm and remote monitoring to be set on partially or fully unbundled sites. The modules comes with GSM/GPRS, Ethernet, a SIM Card slot, RJ Connector along with Built-in antenna making is a reliable module for communication.
Features & Benefits:- GSM/GPRS (800/1800 MHz)
- SIM Card slot
- Built-in antenna
- Ethernet (10 MHz)
- RJ45 Connector
Others
- Brand
- Honeywell Security
- Communications Protocol
- GPRS
- GSM
- RJ-45
- Band 1 Frequency
- 800 MHz megahertz
Others
- Brand
- Honeywell Security
- Communications Protocol
- GPRS
- GSM
- RJ-45
- Band 1 Frequency
- 800 MHz megahertz
- Brand : Honeywell Security
- Communications Protocol : GPRS|GSM|RJ-45
- Band 1 Frequency : 800 MHz megahertz