Network Cards & Modules
Industrial Managed POE Switch
The Industrial Managed POE Switch is a high performance and cost effective switch that meet the high reliability requirements of industrial network operations.
The industrial switch provides a network manager some key features using the simple web-based management function such as port-based VLANs, IEEE 802.3af, port trunking/link aggregation, port mirroring, priority queues. With support of up to 8k MAC address and 1 Mbit packet buffer the AT-IFS802SP switch is an ideal option for integrating management into your network solution.
The SFP Ports support both Gigabit and Fast Ethernet Small Form-factor Pluggable (SFPs). This makes the switch an ideal family for environment where Gigabit fiber switches will be phased in over time. This allows for connectivity to the legacy 100FX hardware until it is upgraded to Gigabit. Support for both speeds of SFPs allows organizations to stay within budget as they migrate to faster technologies.
Features & Benefits:- Support X-Ring function
- Up to 8K MAC address table
- Provides standards-based IEEE 802.3af
- Power over Ethernet up to 8 ports of class 3 powered devices at 15.4 watts
- Ingress Packet Filter and Egress Rate Limit
- UL/cUL60950-1
- CE
- FCC Class A
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER