Network Cards & Modules
Kit
The Delta system with SMS kits are designed to easily transfer messages in 3 optional levels from control panels. Operation of the fire station can be done via text messages to the modem. It allows for sending messages for up to 25 mobile phones.
The Delta system with SMS kits are designed to easily transfer messages in 3 optional levels from control panels such as; fault, warning and fire. Operation of the fire station can be done easily via text messages to the modem. The modem (GL7600) uses an affordable / ordinary alarm / mobile subscription. The system uses RS232 from the control panel, the SMS kit can thus be easily mounted up to 15m away from the panel. The SMS kit is mounted where there is good coverage for mobile and so that it fits into the surroundings, for example over the ceiling. To check if there is coverage, a regular mobile phone can be used. The modem supports standard 2FF plastic SIM, provides instant 4G LTE connection if 3G or 2G should fail, possibly 3G if 2G fails.
Antenna for modem has SMA plug. The system allows for sending messages for up to 25 regular mobile phones. Each phone can be freely set up to receive the following messages; fault and / or warning and / or fire. Which messages each user receives can easily be changed as needed via text message. Logout and logon are determined by each individual user by sending a log on or log off as a text message to the modem. If you want to see the status or who is logged in, this is solved by sending a code to the SMS modem. The system can transmit operating messages from the Delta emergency light system if desired. The system can be used against all Delta OP control panels.
Features & Benefits:- Easy transfer of status messages from the fire station to a mobile phone
- Only one SMS message for logout and login
- Cost-effective solution for remote control of the fire station
Others
- Brand
- Eltek
Others
- Brand
- Eltek
- Brand : Eltek