https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

Line Expansion Module

RS485 line expansion module for CS600 control unit. It expands the center of a further line on which it is possible to connect up to 128 inputs and 160 outputs via ALI8 / 8 interfaces, or 128 inputs and 64 outputs with IND8 / 4 interfaces.

RS485 line expansion module for CS600 control unit. It expands the center of a further line on which it is possible to connect up to 128 inputs and 160 outputs via ALI8 / 8 interfaces, or 128 inputs and 64 outputs with IND8 / 4 interfaces. Plug-in connection on the control panel motherboard. Equipped with line status communication LED. A maximum of 3 L485 modules can be installed for each CS600 control unit.