Network Cards & Modules
LON Connection and Termination Module
LON adapter / termination module is designed with a plug connection for easy access to the LON-bus. The device has input / output terminals for the LON-bus as well as a removable plug for the LON tool. The termination is selectable via jumper.
LON adapter / termination module is designed with a plug connection for easy access to the LON-bus. The device has input / output terminals for the LON-bus as well as a removable plug for the LON tool. The termination is selectable via jumper.
Others
- Brand
- Honeywell
- Network Connection Type
- Lon-Bus
- Network Type
- Lon-Bus
Others
- Brand
- Honeywell
- Network Connection Type
- Lon-Bus
- Network Type
- Lon-Bus
- Brand : Honeywell
- Network Connection Type : Lon-Bus
- Network Type : Lon-Bus
Image
SKU
Description
XAL-TERM2
LON Connection and Termination Module, DIN Rails, Fuse Box