Network Cards & Modules
Loop Powered Current Repeater
The Loop Powered Current Repeater is dual channel current repeater. It can be used to interface transmitter, I/P converter or fire-smoke detectors to provide input-output isolation.
The Loop Powered Current Repeater is dual channel current repeater. It can be used to interface transmitter, to drive I/P converter, fire and smoke detectors or similar switched resistor systems where wide output current range (from 1 to 40 mA) required.
Features & Benefits:- Wide operating current range from 1 to 40 mA
- Field open circuit detection
- Input/output isolation
- High Reliability, SMD components
- High Density, two channels per unit
- Simplified installation using standard DIN Rail and plug-in terminal blocks
- 250 Vrms (Um) maximum voltage allowed to the instruments associated with the barrier
- Ex
- FM & FM-C
- IECEx
- DNV
- KR
Others
- Brand
- Honeywell Industrial Fire
Others
- Brand
- Honeywell Industrial Fire
- Brand : Honeywell Industrial Fire