Network Cards & Modules
MI-DCZRM Addressable Zone Monitor Module
The MI-DCZRM addressable zone monitor module allows a zone of non-addressable devices to communicate with a Morley-IAS protocol analogue addressable system.
The MI-DCZRM addressable zone monitor module allows a zone of non-addressable devices to communicate with a Morley-IAS protocol analog addressable system. As a result existing non-addressable zones can be integrated into a Morley-IAS protocol system.
The module monitors a zone of two-wire non-addressable devices. Each MI-DCZRM uses one of 99 available module addresses on a loop. A fault signal will be transmitted to the panel in case of an open circuit or short circuit on the non-addressable zone wiring or when the external fault input is pulled low (can be used for power supply monitoring). A flashing LED indicates that the module is in communication with the control panel. The LED latches steady on alarm (subject to current limitations).
The non-addressable zone can be powered from the analog communication loop or from an external power supply. Where the non-addressable zone is powered from an external power supply, the communication loop is fully isolated from the non-addressable zone and from the power supply. The zone monitor module replaces the MI-CZME but can be mounted onto a DIN rail. It can also be powered from the addressable loop and allows the integration of non-addressable zones into an addressable system. This module enables non-addressable devices to be monitored by Morley-IAS protocol analog addressable fire alarm control panels.
Features & Benefits:- Connection of a zone of non-addressable detectors to an analogue addressable fire system
- Built in isolation allowing system installation in stages without loss of protection
- Monitors open circuit and short circuit faults
- TRI-Colour Status LED
- Zone powered from addressable loop wiring or external 24V PSU
- Remote reset of non-addressable zone
- Compatible with Most non-addressable detectors IS non-addressable detectors
- Monitoring of external power supply
- External fault input
- DIN rail mountable, consistent with all other modules
- Support for an extended power supply range as low as 18V DC 60mA with an External PSU
- EN54-17
- EN54-18
Others
- Brand
- Morley-IAS
Others
- Brand
- Morley-IAS
- Brand : Morley-IAS