Network Cards & Modules
MMT Addressable Module
MMT is a 4-20mA analogue input module for gas detectors and other device interface that use this standards.
MMT is a 4-20mA analogue input module for gas detectors and other device interface that use this standards. It allows the management of a gas detector. The sensor has two pre-alarm thresholds and a warning alarm. The module is compatible with new NOTIFIER panels series. Each MMT module use only one address of 99 available on loop.
Features & Benefits:- LED Output
Image
SKU
Description
MMT
Addressable Module: 15-30V DC: 10mA: 0 to 50C