Network Cards & Modules
Network System Interface
High-Speed NotiFireNet is a series of modules and products which allows Fire Alarm Control Panels and other control equipment to connect. Equipment that connects and communicates with other equipment using the network is referred to as network node.
High-Speed NotiFireNet is a series of modules and products which allows Fire Alarm Control Panels and other control equipment to connect. Equipment that connects and communicates with other equipment using the network may be referred to as network node. The minimum hardware requirement for High-Speed Noti•Fire•Net is two nodes connected via wire or fiber-optic cable. High-Speed Noti•Fire•Net supports up to 200 nodes. Each network node requires a unique node address; the node communicates with other nodes via a network interface board. This section provides network-level requirements for these devices; refer to the specific manuals for details on requirements for individual components such as FACPs.
The network supports communications over twisted-pair wire and fiber-optic media, through a proprietary communications protocol. Both wire and fiber may exist in the same network when routed through HS-NCM-WMF (wire to multi-mode fiber network communications module), or HS-NCM-WSF (wire to single-mode fiber network communications module).When properly configured, High-Speed Noti•Fire•Net is suitable for use as a Protected Premises Fire Alarm System as defined in the National Fire Protection Association (NFPA) 72 documentation.
Features & Benefits:- Supports twisted-pair wire medium
- NFPA Style 4 (Class B) operation or NFPA Style 7 (Class A) operation
- Transformer coupling provides electrical isolation between nodes
- Pluggable terminal wiring with strain relief
- Pluggable service connector (feeds signal directly through) in the
- event that power must be removed from a node
- 12 Mb transmission rate
- Data is regenerated at each node
- Two network ports to allow simultaneous connection to fire alarm
- control panel and to programming computer
- Enables software and database upload/download over the HighSpeed NFN
- Up to 3,000 feet (914.4 m) between nodes in a point-to-point
- fashion (actual distance varies with wire quality)
- UL
- ULC
- CSFM
- FM
- FDNY