Network Cards & Modules
OVP Module for ISDN Telephone Line
OVP Module for ISDN Telephone Lines has additional screw terminal connection on the protected output enables a double wiring of the S0 bus (distribution function).
OVP Module for ISDN Telephone Lines has additional screw terminal connection on the protected output enables a double wiring of the S0 bus (distribution function).
Others
- Operating Voltage
- 7.5 voltage direct current
- Normal Input Current
- 0.2 ampere
- Maximum Input Voltage
- 5 volt
- Brand
- Esser
- Network Connection Type
- RJ-45
- S0-Bus
- Communications Protocol
- RJ-45
- S0-Bus
- Network Type
- S0-Bus
- RJ-45
- Port Types
- RJ-45
- S0-Bus
- IP Rating
- IP 10
Others
- Operating Voltage
- 7.5 voltage direct current
- Normal Input Current
- 0.2 ampere
- Maximum Input Voltage
- 5 volt
- Brand
- Esser
- Network Connection Type
- RJ-45
- S0-Bus
- Communications Protocol
- RJ-45
- S0-Bus
- Network Type
- S0-Bus
- RJ-45
- Port Types
- RJ-45
- S0-Bus
- IP Rating
- IP 10
- Brand : Esser
- Network Connection Type : RJ-45|S0-Bus
- Communications Protocol : RJ-45|S0-Bus
- Network Type : S0-Bus|RJ-45
- Port Types : RJ-45|S0-Bus
- IP Rating : IP 10
- Operating Voltage : 7.5 voltage direct current
- Normal Input Current : 0.2 ampere
- Maximum Input Voltage : 5 volt