https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

PCD2 Interface Module

The PCD2 Serial Interface Modules are designed for the PCD2.Mxx series systems and available in various types such as RS-232, rs-422, LonWorks, M-Bus, DALI, Belimo MP Bus interface modules, etc.

The PCD2 Serial interface modules are designed for the PCD2.Mxx series systems. These modules are available in various types such as RS-232, rs-422, LonWorks, M-Bus, DALI, Belimo MP Bus interface modules, etc.

Others

  • Brand
    • Saia Burgess Controls SBC

Others

  • Brand
    • Saia Burgess Controls SBC
  • Brand : Saia Burgess Controls SBC
Image
SKU
Description
alt
PCD2.F2610
Interface Module, DALI Master, 90mA, Type L Connector, Up to 64 Device
alt
PCD2.F2710
Interface Module, M-Bus Master, 70mA, Type L Connector, Up to 20 node
alt
PCD2.F2100
Interface Module, Serial, RS-422, RS-485, 110mA, Type K Connector
alt
PCD2.F2810
Interface Module, Serial, Belimo MP-BUS, 90mA, Type K Connector
alt
PCD2.F550
Interface Module, Additional Interface, For PCD7.D163
alt
PCD2.F530
Interface Module, Serial, RS-232, RS-422, RS-485, 6 Digit Display
alt
PCD2.F2720
Interface Module, M-Bus Master, 70mA, Type L Connector, Up to 60 node
alt
PCD2.F2400
Interface Module, Lon Work Interface, 90mA, Type L9 Connector
alt
PCD2.F2210
Interface Module, Serial, RS-232, 90mA, Type K Connector
alt
PCD2.F2730
Interface Module, M-Bus Master, 70mA, Type L Connector, Up to 120 node