https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

PCD3 20 Slave M-Bus Master Interface Module

The PCD3 M-Bus Master Interface Modules are designed for the PCD3.Mxxxx systems have two M-Bus ports and they can support up to 20 slaves.

The PCD3 M-Bus Master Interface Modules are designed for the PCD3.Mxxxx systems. These interface modules have two M-Bus ports and they can support up to 20 slaves.

Others

  • Minimum Input Voltage
    • 18 volt
  • Operating Voltage
    • 24 External volt
  • Maximum Input Voltage
    • 24 volt
    • 32
  • For Use With
    • Fboxes
  • Network Type
    • M-Bus
  • Terminal Type
    • Plug-in Screw
  • Brand
    • Saia Burgess Controls SBC
  • Port Types
    • M-Bus
  • Operating Current Draw
    • 11 - 20milliampere
  • Communications Protocol
    • M-Bus
  • Network Connection Type
    • M-Bus

Others

  • Minimum Input Voltage
    • 18 volt
  • Operating Voltage
    • 24 External volt
  • Maximum Input Voltage
    • 24 volt
    • 32
  • For Use With
    • Fboxes
  • Network Type
    • M-Bus
  • Terminal Type
    • Plug-in Screw
  • Brand
    • Saia Burgess Controls SBC
  • Port Types
    • M-Bus
  • Operating Current Draw
    • 11 - 20milliampere
  • Communications Protocol
    • M-Bus
  • Network Connection Type
    • M-Bus
  • For Use With : Fboxes
  • Network Type : M-Bus
  • Terminal Type : Plug-in Screw
  • Brand : Saia Burgess Controls SBC
  • Port Types : M-Bus
  • Operating Current Draw : 11 - 20milliampere
  • Communications Protocol : M-Bus
  • Network Connection Type : M-Bus
  • Minimum Input Voltage : 18 volt
  • Maximum Input Voltage : 24 volt|32
  • Operating Voltage : 24 External volt
Image
SKU
Description
alt
PCD3.F271
M-Bus Master Interface Module, Serial Communication, 20 Slave