Network Cards & Modules
PCD3 60 Slave M-Bus Master Interface Module
The PCD3 M-Bus Master Interface Modules are designed for the PCD3.Mxxxx systems These interface modules have two M-Bus ports and they can support up to 60 slaves.
The PCD3 M-Bus Master Interface Modules are designed for the PCD3.Mxxxx systems. These interface modules have two M-Bus ports and they can support up to 60 slaves.
Others
- Minimum Input Voltage
- 18 volt
- Maximum Input Voltage
- 32
- 24 volt
- Operating Voltage
- 24 External volt
- Port Types
- M-Bus
- For Use With
- Fboxes
- Terminal Type
- Plug-in Screw
- Network Type
- M-Bus
- Brand
- Saia Burgess Controls SBC
- Communications Protocol
- M-Bus
- Operating Current Draw
- 11 - 20milliampere
- Network Connection Type
- M-Bus
Others
- Minimum Input Voltage
- 18 volt
- Maximum Input Voltage
- 32
- 24 volt
- Operating Voltage
- 24 External volt
- Port Types
- M-Bus
- For Use With
- Fboxes
- Terminal Type
- Plug-in Screw
- Network Type
- M-Bus
- Brand
- Saia Burgess Controls SBC
- Communications Protocol
- M-Bus
- Operating Current Draw
- 11 - 20milliampere
- Network Connection Type
- M-Bus
- Port Types : M-Bus
- For Use With : Fboxes
- Terminal Type : Plug-in Screw
- Network Type : M-Bus
- Brand : Saia Burgess Controls SBC
- Communications Protocol : M-Bus
- Operating Current Draw : 11 - 20milliampere
- Network Connection Type : M-Bus
- Minimum Input Voltage : 18 volt
- Maximum Input Voltage : 32|24 volt
- Operating Voltage : 24 External volt
Image
SKU
Description
PCD3.F272
M-Bus Master Interface Module, Serial Communication, 60 Slave