Network Cards & Modules
PCD3.F27 M-Bus Module
PCD3.F27 M-Bus Modules are serial interface modules for PCD3.Mxxx0 and PCD3.T666
PCD3.F27 M-Bus Modules are physical interfaces for protocol M-Bus with 120 nodes. the physical bus specifications are offered as a plug-in module. If this is not the case, the bus can be connected via an external converter.
Others
- Minimum Input Voltage
- 18 volt
- Operating Voltage
- 24 External volt
- Maximum Input Voltage
- 24 volt
- 32
- Brand
- Saia Burgess Controls SBC
- For Use With
- Fboxes
- Operating Current Draw
- 11 - 20milliampere
- Terminal Type
- Plug-in Screw
- Communications Protocol
- M-Bus
- Network Type
- M-Bus
- Network Connection Type
- M-Bus
- Port Types
- M-Bus
Others
- Minimum Input Voltage
- 18 volt
- Operating Voltage
- 24 External volt
- Maximum Input Voltage
- 24 volt
- 32
- Brand
- Saia Burgess Controls SBC
- For Use With
- Fboxes
- Operating Current Draw
- 11 - 20milliampere
- Terminal Type
- Plug-in Screw
- Communications Protocol
- M-Bus
- Network Type
- M-Bus
- Network Connection Type
- M-Bus
- Port Types
- M-Bus
- Brand : Saia Burgess Controls SBC
- For Use With : Fboxes
- Operating Current Draw : 11 - 20milliampere
- Terminal Type : Plug-in Screw
- Communications Protocol : M-Bus
- Network Type : M-Bus
- Network Connection Type : M-Bus
- Port Types : M-Bus
- Maximum Input Voltage : 24 volt|32
- Minimum Input Voltage : 18 volt
- Operating Voltage : 24 External volt
Image
SKU
Description
PCD3.F273
PCD3.F27 M-Bus Module, 120 Nodes, 5-24V DC, 70-8 mA