Network Cards & Modules
PCD3 RS-485 Serial Interface Module
The PCD3 Serial Interface Modules are designed for the PCD3.Mxxxx systems with two serial ports, one integrated interface and a second interface using a PCD7.F1xxS module.
The PCD3 Serial interface modules are designed for the PCD3.Mxxxx systems. These modules have two serial ports, one integrated interface and a second interface using a PCD7.F1xxS module. These modules for the PCD3 systems enable users to create up to 8 additional serial interfaces. The use of these 8 ports depends on the type of communication, the baud rate required and the volume of the data transfer.
Others
- Network Type
- RS-485
- Network Connection Type
- RS-485
- Brand
- Saia Burgess Controls SBC
- Communications Protocol
- RS-485
- Port Types
- RS-485
Others
- Network Type
- RS-485
- Network Connection Type
- RS-485
- Brand
- Saia Burgess Controls SBC
- Communications Protocol
- RS-485
- Port Types
- RS-485
- Network Type : RS-485
- Network Connection Type : RS-485
- Brand : Saia Burgess Controls SBC
- Communications Protocol : RS-485
- Port Types : RS-485
Image
SKU
Description
PCD3.F150
Serial Interface Module, RS-485, 130mA, Electrically Isolated, Type A Connector