Network Cards & Modules
PCD3 Serial Interface Module
The PCD3 Serial Interface Modules are designed for the PCD3.Mxxxx systems with two serial ports, one integrated interface and a second interface using a PCD7.F1xxS module.
The PCD3 Serial Interface Modules are designed for the PCD3.Mxxxx systems. These modules have two serial ports, one integrated interface and a second interface using a PCD7.F1xxS module.
Others
- Communications Protocol
- RS-422/RS-485
- Port Types
- RS-422/RS-485
- Brand
- Saia Burgess Controls SBC
- Network Connection Type
- RS-422/RS-485
- Network Type
- RS-422/RS-485
Others
- Communications Protocol
- RS-422/RS-485
- Port Types
- RS-422/RS-485
- Brand
- Saia Burgess Controls SBC
- Network Connection Type
- RS-422/RS-485
- Network Type
- RS-422/RS-485
- Communications Protocol : RS-422/RS-485
- Port Types : RS-422/RS-485
- Brand : Saia Burgess Controls SBC
- Network Connection Type : RS-422/RS-485
- Network Type : RS-422/RS-485
Image
SKU
Description
PCD3.F210
Serial interface module with 1x RS-422 / RS-485 and 1 socket for PCD7.F1xxS module (2 connectors type K included)