Network Cards & Modules
PCD7 Profibus DP Master Interface Module
PCD7 Profibus DP master interface modules are used for connection as Profibus DP master in PCD2.M5xx0 modules.
PCD7 Profibus DP master interface modules are used for connection as Profibus DP master in PCD2.M5xx0 modules.
Others
- Port Types
- USB
- RS-485
- Ethernet
- Communications Protocol
- RS-485
- USB
- Ethernet
- Network Connection Type
- Ethernet
- USB
- RS-485
- Network Type
- USB
- RS-485
- Ethernet
- Brand
- Saia Burgess Controls SBC
Others
- Port Types
- USB
- RS-485
- Ethernet
- Communications Protocol
- RS-485
- USB
- Ethernet
- Network Connection Type
- Ethernet
- USB
- RS-485
- Network Type
- USB
- RS-485
- Ethernet
- Brand
- Saia Burgess Controls SBC
- Port Types : USB|RS-485|Ethernet
- Communications Protocol : RS-485|USB|Ethernet
- Network Connection Type : Ethernet|USB|RS-485
- Network Type : USB|RS-485|Ethernet
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD7.F7500
Profibus DP Master Interface Module, 12 Mb/s, 45g, C Socket, D-Sub 9 Pole Type Connection