Network Cards & Modules
POE Splitter
The Allied Telesis AT-6102G PoE midspan splitter converts non-PoE devices to using Power over Ethernet.
The Allied Telesis AT-6102G PoE midspan splitter converts non-PoE devices to using Power over Ethernet; there is no need for an additional power supply unit since the PoE splitter feeds the device with power received through the PoE connection. The AT-6102G works with all IEEE 802.3af PoE-compliant Power Sourcing Equipment (PSE) and allows remote powering of any equipment Selectable output 5/7.5/9/12 Vdc 10W single port Gigabit A or B mode. The AT-6102G also has a DIP switch to select the voltage and match the requirements of devices like IP cameras, VoIP phones and more
Features & Benefits:- Gigabit Ethernet equipment
- Compliant to std IEEE 802.3af
- Over-load, short circuit protection
- Plug and Play
- CE
- EAC
- FCC
- RCM
- UL
- ULC
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER
Image
SKU
Description
AT-6102G
POE Splitter, Gigabit Holder, 10W, 80x55x26mm