Network Cards & Modules
Power Over Ethernet Switch
The switch provides wall-mount, rack-mount and desktop options giving users their choice of deployment locations. Designed to minimize power consumption through use of high efficiency power supply and low power chipset.
The AT-FS708/POE-50 Power over Ethernet Switch provides wall-mount, rack-mount and desktop options giving users their choice of deployment locations. Fully auto configuring AT-FS708/POE-50 switch requires minimal set-up by the user. Auto-sensing ports enable seamless and simple connectivity between existing 10Mbps Ethernet and 100Mbps Fast Ethernet UTP devices—and all units can be installed in minutes. Every AT-FS708/POE-50 switch is equipped with auto MDI/MDI-X across all ports for simple connection to other hubs and switches as well as automatic detection and classification of the PoE ports. Finally, easy to read top panel LEDs show ongoing switch status and simplify troubleshooting.
Providing powerful 10/100 switching solutions for desktop, conference room and security applications, the Allied Telesis AT-FS708/POE unmanaged switch features automatic detection and classification of an attached PoE device. With all eight ports PoE capable (four at full 15.4W), this is the perfect solution for a wireless security or conference room application.
Features & Benefits:- Eco-Friendly
- High Performance
- Quality and Reliability
- Simplified Installation
- Auto detect and classification of PoE
- Non-blocking architecture
- Auto-negotiation ports
- Auto MDI/MDI-X on all ports
- Plug and Play installation
- Rack-mount, wall-mount and desktop hardware included
- UL1950
- TUV
- ULC
- CE Mark
- FCC Part 15
- EN55022
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER