Network Cards & Modules
Printer Interface
Printer Interface for AM Series control panels (Fire and Gas) with 4 additional RS232/485 serial outputs, each selectable, with CEIABI or MODBUS protocol. To be used in combination with SIB600-OEM. Equipped with printer 25 PIN connector cable.
Printer Interface for AM Series control panels (Fire and Gas) with 4 additional RS232/485 serial outputs, each selectable, with CEIABI or MODBUS protocol. To be used in combination with SIB600-OEM. Equipped with printer 25 PIN connector cable.
Features & Benefits:- Multi-address interface for NOTIFIER AM Series control panels
- Provides a serial output with 7 wires for printer
- Four serial output with 3 wires CEI-ABI/MODBUS suitable for supervision system connection
- Printer output performs 3 printing modes: on-line, log, system
Others
- Port Types
- Serial
Others
- Port Types
- Serial
- Port Types : Serial
Image
SKU
Description
81007-801N
Printer Interface: 170X150X30mm: 12V: 325 mA: -10 +50C