Network Cards & Modules
PW Series M-Converter
The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation.
The PW Series are RS232/M-Bus converters which act as master interfaces for M-Bus networks with 3/20/60 slaves. They also have a ZVEI port for optical isolation. They are of a compact design (wall or DIN rail mounting) and have a broad supply voltage band.
Features & Benefits:- Communications speed from 300 to 9600 baud
- Short circuit and over-voltage proof
- Operating state indicated by LED on front of unit
- CE Certified
Others
- Brand
- Honeywell
- Network Type
- Bus
- Communications Protocol
- Bus
- Network Connection Type
- Bus
Others
- Brand
- Honeywell
- Network Type
- Bus
- Communications Protocol
- Bus
- Network Connection Type
- Bus
- Brand : Honeywell
- Network Type : Bus
- Communications Protocol : Bus
- Network Connection Type : Bus
Image
SKU
Description
PW3
Converter for M-bus Derived Unit, 3 Max, 300 to 9600baud