Network Cards & Modules
RS 232 Host Interface
The RS 232 Host Interfaces By Honeywell are asynchronic RS 232 host interface that serves as a direct connection device between controllers, terminals as well as control units and RS 232 PC interface.
The RS 232 Host Interfaces By Honeywell are asynchronic RS 232 host interface that serves as a direct connection device between controllers, terminals as well as control units and RS 232 PC interface. 2,400 to 19,200 baud. Maximum line length 15m.
Others
- Network Connection Type
- RS-232
- Brand
- Honeywell Security
Others
- Network Connection Type
- RS-232
- Brand
- Honeywell Security
- Network Connection Type : RS-232
- Brand : Honeywell Security
Catalog
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
2/17/2022
41.31 MB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
41.31 MB
2/17/2022
41.31 MB
Image
SKU
Description
026840.03
RS 232 Host Interface, Asynchronous