https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

RS-232 Line Driver

Honeywell RS-232 Line Driver module set containing the PTE102C and the PTE102K is a stand-alone communication module pair for extending the RS-232 range.

The Honeywell RS-232 Line Driver module set containing the PTE102C and the PTE102K is a stand-alone communication module pair for extending the RS-232 range of either subtract or keyboards in the Honeywell product line. Designed to support MAX-1000 standard RJ12 connections to keyboards and subracks, the PTE102 can be used with other RS-232 applications. The PTE102 provides a convenient method for extending most RS-232 data communication. The remote keyboard or subrack PTE102K is powered from an optional standard 12VDC plug pack.

Features & Benefits:
  • Designed to support MAX-1000 standard RJ12 connections to keyboards and subracks
  • Powered from either a 12VDC plug pack or from Port 3 or 4 of the HMXAT200
  • Provides a convenient method for extending most RS-232 data communication

Others

  • Communications Protocol
    • RS-232

Others

  • Communications Protocol
    • RS-232
  • Communications Protocol : RS-232
Manuals and Guides
Name
Description
File Size
Date
Size
MAXPRO-Net Hardware Installation Manual
application/pdf 1.72 MB
2/17/2022
1.72 MB
MAXPRO-Net Software Installation Guide
application/pdf 2.51 MB
2/17/2022
2.51 MB
Installation Manual
application/pdf 1.67 MB
2/17/2022
1.67 MB
MAXPRO-Net Commissioning Manual
application/pdf 8.13 MB
2/17/2022
8.13 MB
MiniMAX Video Switcher
application/pdf 2.6 MB
2/17/2022
2.6 MB
Data Sheet
Name
Description
File Size
Date
Size
MAXPRO-Net System
application/pdf 338.9 KB
2/17/2022
338.9 KB
Engineering Specifications
Name
Description
File Size
Date
Size
MAXPRO-Net A&E Specs
application/rtf 245.5 KB
2/17/2022
245.5 KB
Name
Description
File Size
Date
Size
MAXPRO-Net Hardware Installation Manual
1.72 MB
2/17/2022
1.72 MB
MAXPRO-Net Software Installation Guide
2.51 MB
2/17/2022
2.51 MB
Installation Manual
1.67 MB
2/17/2022
1.67 MB
MAXPRO-Net Commissioning Manual
8.13 MB
2/17/2022
8.13 MB
MiniMAX Video Switcher
2.6 MB
2/17/2022
2.6 MB
MAXPRO-Net System
338.9 KB
2/17/2022
338.9 KB
MAXPRO-Net A&E Specs
245.5 KB
2/17/2022
245.5 KB
Image
SKU
Description
alt
PTE102
Honeywell RS-232 Line Driver, Extend RS232 Keyboard Distances, Connect PTE102C and PTE102K, 12V DC