Network Cards & Modules
RS-232 Plus Interface Module
The PCD3.F221 Module has a full RS-232 interface on port x.0. This port is designed in particular for all modem connections, including the RTS/CTS, DTR/DSR and DCD.
The PCD3.F221 Modules has a full RS-232 interface on port x.0. This port is designed in particular for all modem connections, including the RTS/CTS, DTR/DSR and DCD.
Others
- Network Connection Type
- Modbus
- SBus
- Mode-C
- Port Types
- Mode-C
- SBus
- Modbus
- Communications Protocol
- Mode-C
- Modbus
- SBus
- Network Type
- Modbus
- Mode-C
- SBus
- Brand
- Saia Burgess Controls SBC
Others
- Network Connection Type
- Modbus
- SBus
- Mode-C
- Port Types
- Mode-C
- SBus
- Modbus
- Communications Protocol
- Mode-C
- Modbus
- SBus
- Network Type
- Modbus
- Mode-C
- SBus
- Brand
- Saia Burgess Controls SBC
- Network Connection Type : Modbus|SBus|Mode-C
- Port Types : Mode-C|SBus|Modbus
- Communications Protocol : Mode-C|Modbus|SBus
- Network Type : Modbus|Mode-C|SBus
- Brand : Saia Burgess Controls SBC
Image
SKU
Description
PCD3.F221
Serial interface module with 1x RS-232 and 1 socket for PCD7.F1xxS module (2 connectors type K included)