https://buildings.honeywell.com/us/en/search-results.html

Network Cards & Modules

RS-485 Serial Interface Module

Serial Interface Module is implemented with opto couplers and a DC/DC converter. The data signals are protected against overvoltage with one suppressor diode each. The terminating resistors can be activated and deactivated with the two switches.

Serial Interface Module plugged into the module to access the switches to deactivate or activate the terminating resistors on the PCD7. The data signals are protected against overvoltage with one suppressor diode (10 V) each. The terminating resistors can be activated and deactivated with the two switches (CLOSE/OPEN).

Features & Benefits:
  • Electrically connected RS-485 interface
  • Switch position: OPEN (without line terminator)
  • CLOSED (with line terminator)
  • Only for CPU I/O module slot 0

Others

  • Brand
    • Saia Burgess Controls SBC
  • Port Types
    • RS-485
  • Network Connection Type
    • RS-485
  • Network Type
    • RS-485
  • Communications Protocol
    • RS-485

Others

  • Brand
    • Saia Burgess Controls SBC
  • Port Types
    • RS-485
  • Network Connection Type
    • RS-485
  • Network Type
    • RS-485
  • Communications Protocol
    • RS-485
  • Brand : Saia Burgess Controls SBC
  • Port Types : RS-485
  • Network Connection Type : RS-485
  • Network Type : RS-485
  • Communications Protocol : RS-485
Image
SKU
Description
alt
PCD7.F150S
Serial Interface Module, 5V, RS-485, Electrically Isolated