Network Cards & Modules
SEI Serial net Interface EDP
SEI Serial Essernet Interfaces EDP can be used as a gateway to link remote computers that support the ESSER data protocol (EDP) & The EDP version (unidirectional) is only provided with information from the essernet, remote control is not possible.
SEI Serial Essernet Interfaces EDP can be used as a gateway to link remote computers that support the ESSER data protocol (EDP) & The EDP version (unidirectional) is only provided with information from the essernet, remote control is not possible. The unit includes a slot for an essernet module and is therefore a fully functional unit within the short circuit and open circuit resistant essernet.
Features & Benefits:- Serial data rate 19.2 kBd
- RS 485 interface on-board for a max. length of 1 km
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
K784859
SEI Serial Essernet Interface EDP: 8000 FACP
K784857
Serial Essernet Interface With Remote
K784856
SEI Serial Essernet Interface EDP, Bidirectional, 28V DC, 60mA
K784855
SEI Serial Essernet Interface EDP: Unidirectional: 28V DC: 60mA
K784853
SEI2, Red, 500 kBaud
K784852
SEI2, Red, 62.5 kBaud